English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
OMNIMATE HOUSING CH20M-BUS
The integrated rail bus for the modular electronics housing system
Catalogue status: Jun 26, 2020
Bus-Set's und Muster
The integrated rail bus for the modular electronics housing system

When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.

The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
  • Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
  • Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
  • Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
  • Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.



Products:

Type: SET CH20M BUS 250MM TS 35X7.5
Order No.: 1335140000
Regular lead time: 21 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
 
Type: SET CH20M BUS 250MM TS 35X15
Order No.: 1335150000
Regular lead time: 21 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
 

Products:

Type: SK S-KIT IN-RAIL BUS CH20M 6
Colour: black
Order No.: 1327050000
Regular lead time: 21 calendar days
Version:
Electronics housings, Sample kit, OMNIMATE Housing - series CH20M6, empty and not soldered
 
Type: SK S-KIT IN-RAIL BUS CH20M 12-67
Colour: black
Order No.: 1327040000
Regular lead time: 21 calendar days
Version:
Electronics housings, Sample kit, OMNIMATE Housing - series CH20M, empty and not soldered