Plastic cable glands IP67
Cable glands for professional use in industrial applications which meet the highest demands in terms of quality and safety. They are available made from polyamide, polystyrene and brass.


Products:

Type: VG M12-K67
Order No.: 1909660000
Version:
VG K (standard plastic cable gland), Cable glands, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
 
Type: VG M16-K67 4-8
Order No.: 1909670000
Version:
VG K (standard plastic cable gland), Cable glands, M 16, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
 
Type: VG M16-K67 5-10
Order No.: 1909680000
Version:
VG K (standard plastic cable gland), Cable glands, M 16, 10 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
 
Type: VG M20-K67 6-12
Order No.: 1909690000
Version:
VG K (standard plastic cable gland), Cable glands, M 20, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
 
Type: VG M20-K67 10-14
Order No.: 1909700000
Version:
VG K (standard plastic cable gland), Cable glands, M 20, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
 
Type: VG M25-K67
Order No.: 1909710000
Version:
VG K (standard plastic cable gland), Cable glands, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
 
Type: VG M32-K67
Order No.: 1909720000
Version:
VG K (standard plastic cable gland), Cable glands, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
 
Type: VG M40-K67
Order No.: 1909730000
Version:
VG K (standard plastic cable gland), Cable glands, M 40, 18 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
 
Type: VG M50-K67
Order No.: 1909740000
Version:
VG K (standard plastic cable gland), Cable glands, M 50, 18 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
 
Type: VG M63-K67
Order No.: 1909750000
Version:
VG K (standard plastic cable gland), Cable glands, M 63, 18 mm, OD min. 34 - OD max. 44 mm, Polyamide 6
 
Type: VG PG7-K67
Order No.: 1909760000
Version:
VG K (standard plastic cable gland), Cable glands, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
 
Type: VG PG9-K67
Order No.: 1909770000
Version:
VG K (standard plastic cable gland), Cable glands, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
 
Type: VG PG11-K67
Order No.: 1909780000
Version:
VG K (standard plastic cable gland), Cable glands, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
 
Type: VG PG13.5-K67
Order No.: 1909790000
Version:
VG K (standard plastic cable gland), Cable glands, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
 
Type: VG PG16-K67
Order No.: 1909800000
Version:
VG K (standard plastic cable gland), Cable glands, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
 
Type: VG PG21-K67
Order No.: 1909810000
Version:
VG K (standard plastic cable gland), Cable glands, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
 
Type: VG PG29-K67
Order No.: 1909820000
Version:
VG K (standard plastic cable gland), Cable glands, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
 
Type: VG PG36-K67
Order No.: 1909830000
Version:
VG K (standard plastic cable gland), Cable glands, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
 
Type: VG PG42-K67
Order No.: 1909840000
Version:
VG K (standard plastic cable gland), Cable glands, PG 42, 13 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
 
Type: VG PG48-K67
Order No.: 1909850000
Version:
VG K (standard plastic cable gland), Cable glands, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, Polyamide 6