English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Jun 18, 2021
Industrial Panel-PC 1000
The built-in IPPC 1000 is an entry-level industrial Panel PC.  The robust and durable operating touch panels are available from 7" to 15.6" with resistive single- or capacitive multi-touch (BASIC or ADVANCED version).

Two Ethernet 10/100/1000Mbps ports with “Wake on Lan” support and multiple USB ports offer state-of-the-art-connectivity of the IPPC 1000. For data storage, the IPPC 1000 includes a 60GB SSD hard drive and a CFast card slot with external access.  Equipped with the Intel Celeron™ J1900 2GHz 64 bit quad-core processor, 4GB RAM memory and the Windows 10 IoT Enterprise 2019 operating system, IPPC 1000 product family can be used in many ways.