TS 35
For many years, the name Klippon® has stood for competence and quality in enclosures.
The Klippon® EBi industrial enclosure series protects your components reliably if they are used in moderate environmental conditions and is designed for everyday applications.
With the ever-increasing need for individual application solutions, the Klippon® EBi with its high degree of protection and impact resistance is ideally suited to your needs.
Our standard product is the Klippon® EBi QL – with hinged door and double-bit key lock.
A variant with mounting screws is also available, but is only manufactured on request and is subject to a minimum order quantity. DNV GL and cULus approvals are also available on request.



Products:

Type: TS35X7.5 ST KEBI 30 VER
Order No.: 8000037556
Version:
Rail, TS 35, TS 35 x 7.5, Length: 105 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST KEBI 40 VER
Order No.: 8000037555
Version:
Rail, TS 35, TS 35 x 7.5, Length: 235 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST KEBI 50 VER
Order No.: 8000037554
Version:
Rail, TS 35, TS 35 x 7.5, Length: 164 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST KEBI 60 VER
Order No.: 8000037553
Version:
Rail, TS 35, TS 35 x 7.5, Length: 114 mm, without slot, Steel, galvanized, chromium-plated
 
Type: TS35X7.5 ST KEBI 80 VER
Order No.: 8000037552
Version:
Rail, TS 35, TS 35 x 7.5, Length: 64 mm, without slot, Steel, galvanized, chromium-plated