KDSU BS O SC - uncoated version with silicone seal
The KDSU features a special ring in the shape of a truncated cone. The ring enables connections between single-wire-armoured and metal-foil-armoured cables and braided-armoured lines. This ensure a conductive connection between the cable and the cable gland. It is also possible to connect non-armoured cables and lines. In addition, the KDSU comes with two separate seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. The O-ring and the cable gland included in the delivery are made from the same material. When using both sealing materials, IP66 or IP68 protection at a depth of 25 metres under water (a pressure of 2.5 bar) is guaranteed. The KDSU is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e. Besides the mechanical protective function offered for cables and lines, this can also be used for EMC applications.


Products:

Type: KDSU M20 BS O SC 1 G16
Order No.: 0930001211
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BS O SC 1 G20
Order No.: 0930021211
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BS O SC 1 G20S
Order No.: 0930011213
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BS O SC 2 G16
Order No.: 0930001212
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BS O SC 2 G20
Order No.: 0930021212
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M20 BS O SC 2 G20S
Order No.: 0930011214
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M25 BS O SC 1 G25
Order No.: 0930031211
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.50 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M25 BS O SC 2 G25
Order No.: 0930031212
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.50 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M32 BS O SC 1 G32
Order No.: 0930041211
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M32 BS O SC 2 G32
Order No.: 0930041212
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M40 BS O SC 1 G40
Order No.: 1136870000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M40 BS O SC 2 G40
Order No.: 0930051212
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BS O SC 1 G50
Order No.: 1136890000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BS O SC 1 G50S
Order No.: 0930061213
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BS O SC 2 G50
Order No.: 1136910000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M50 BS O SC 2 G50S
Order No.: 1136880000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BS O SC 1 G63
Order No.: 1136940000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 53.8 - OD max. 61.2 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BS O SC 1 G63S
Order No.: 1136920000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BS O SC 2 G63
Order No.: 1136950000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 58.4 - OD max. 65.8 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M63 BS O SC 2 G63S
Order No.: 1136930000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 52.1 - OD max. 59.5 mm, ID min. 39.20 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BS O SC 1 G75
Order No.: 1136980000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BS O SC 1 G75S
Order No.: 1136960000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 60.2 - OD max. 68 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSU M75 BS O SC 2 G75S
Order No.: 1136970000
Delivery date on request
Version:
KDSU (Klippon double seal universal Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 52.10 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass