Catalogue status: Jun 26, 2020
PUR, halogen-free, black (U)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIS-M23-12P-AN-1,0M
Order No.: 1906290100
Cable length: 1 m
Regular lead time: 28 calendar days
Version:
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 1 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIS-M23-12P-AN-3,0M
Order No.: 1906290300
Cable length: 3 m
Regular lead time: 28 calendar days
Version:
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIS-M23-12P-AN-5,0M
Order No.: 1906290500
Cable length: 5 m
Delivery date on request
Version:
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No