Catalogue status: Jul 10, 2020
SAIL-VSB suppressor diode
Weidmüller can supply valve plugs as connecting lines with M12 plugs and one end without connector. The status of the valve plug is shown by an LED. Every valve plug is fitted with a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. In the plugged condition they achieve IP 67 class of protection. The outlet direction is also a decisive factor: Weidmüller can also supply 0° versions, i.e. the cable outlet direction is located at the PE contact.


Products:

Cable length:
Type: SAIL-VSB-180-1.5U(0.5)
Order No.: 1845140150
Cable length: 1.5 m
Regular lead time: 14 calendar days
Version:
Valve plug with integral seal, One end without connector - valve plug, B
 
Type: SAIL-VSB-180-10U(0.5)
Order No.: 1845141000
Cable length: 10 m
Regular lead time: 28 calendar days
Version:
Valve plug with integral seal, One end without connector - valve plug, B
 
Type: SAIL-VSB-180-3.0U(0.5)
Order No.: 1845140300
Cable length: 3 m
Regular lead time: 28 calendar days
Version:
Valve plug with integral seal, One end without connector - valve plug, B
 
Type: SAIL-VSB-180-5.0U(0.5)
Order No.: 1845140500
Cable length: 5 m
Regular lead time: 14 calendar days
Version:
Valve plug with integral seal, One end without connector - valve plug, B