KSG BN O SC - uncoated version with neoprene seal
The KSG is only intended for use when connecting non-armoured cables and lines. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. The O-ring and the cable gland included in the delivery are made from the same material. IP66 or IP68 protection at a depth of 25 metres under water (a pressure of 2.5 bar) is guaranteed when using this sealing material. The KSG is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KSG M20 BN O SC 2 G16
Order No.: 1909380000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 20, 16 mm, OD min. 4 - OD max. 8.4 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M20 BN O SC 2 G20
Order No.: 1909410000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 20, 16 mm, OD min. 9.6 - OD max. 14 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M20 BN O SC 2 G20S
Order No.: 1909400000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 20, 16 mm, OD min. 7.2 - OD max. 11.7 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M25 BN O SC 2 G25
Order No.: 1909420000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 25, 16 mm, OD min. 13.5 - OD max. 20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M32 BN O SC 2 G32
Order No.: 1909430000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 32, 16 mm, OD min. 19.5 - OD max. 26.3 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M40 BN O SC 2 G40
Order No.: 1909440000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 40, 16 mm, OD min. 23 - OD max. 32.2 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M50 BN O SC 2 G50
Order No.: 1909460000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 50, 16 mm, OD min. 33.1 - OD max. 44.1 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M50 BN O SC 2 G50S
Order No.: 1909450000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 50, 16 mm, OD min. 28.1 - OD max. 38.2 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M63 BN O SC 2 G63
Order No.: 1909480000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 63, 19 mm, OD min. 46.7 - OD max. 56 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M63 BN O SC 2 G63S
Order No.: 1909470000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 63, 19 mm, OD min. 39.2 - OD max. 50.1 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M75 BN O SC 2 G75
Order No.: 1075340000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 75, 19 mm, OD min. 58 - OD max. 68 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KSG M75 BN O SC 2 G75S
Order No.: 1075330000
Delivery date on request
Version:
KSG (Klippon standard Ex cable gland), Cable glands, M 75, 19 mm, OD min. 52.1 - OD max. 62 mm, IP66, IP68 - 2.5 bar, Brass