Click inlays
The pluggable click inlays allow the frame openings to be configured as required for use with small or large sealing elements. An audible "click" confirms correct installation. This means that the Cabtite cable entry system can be variably configured for different requirements (cables, conductors, hoses, pneumatic and hydraulic lines).


Products:

Type: CABTITE GI I BK
Order No.: 2584320000
Version:
grid inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 5 mm, Width: 44 mm, Depth: 17.5 mm, -40 °C…120 °C, IP54, IP65, IP66
 
Type: CABTITE GI T BK
Order No.: 2584300000
Version:
grid inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 25 mm, Width: 44 mm, Depth: 17.5 mm, -40 °C…120 °C
 
Type: CABTITE GI X BK
Order No.: 2584290000
Version:
grid inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 44 mm, Width: 44 mm, Depth: 17.5 mm, -40 °C…120 °C
 
Type: CABTITE GI H BK
Order No.: 2584270000
Version:
grid inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 44 mm, Width: 67 mm, Depth: 17.5 mm, -40 °C…120 °C