English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
OMNIMATE HOUSING CH20M-BUS
The integrated rail bus for the modular electronics housing system
Catalogue status: Jun 26, 2020
Bus top-hat rail
The integrated rail bus for the modular electronics housing system

When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.

The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
  • Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
  • Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
  • Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
  • Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.



Products:

Type: CH20M BUS-PROFIL TS 35X7.5/250
Order No.: 1248150000
Regular lead time: 28 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
 
Type: CH20M BUS-PROFIL TS 35X7.5/500
Order No.: 1248160000
Regular lead time: 28 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 500 mm, Width: 25.1
 
Type: CH20M BUS-PROFIL TS 35X7.5/750
Order No.: 1248170000
Regular lead time: 28 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 750 mm, Width: 25.1
 
Type: CH20M BUS-PROFIL TS 35X15/250
Order No.: 1248180000
Regular lead time: 28 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
 
Type: CH20M BUS-PROFIL TS 35X15/500
Order No.: 1248190000
Regular lead time: 28 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 500 mm, Width: 25.1
 
Type: CH20M BUS-PROFIL TS 35X15/750
Order No.: 1248210000
Regular lead time: 28 calendar days
Version:
OMNIMATE Housing - series CH20M, Length: 750 mm, Width: 25.1