KDSW BS O SC - uncoated version with silicone seal
The KDSW features a special ring in the shape of a truncated cone. The ring enables connections between cable and lines with single-wire armouring and lead-sheath armouring. This ensure a conductive connection between the cable and the cable gland. In addition, the KDSW comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. When both sealing materials are used, it is possible to achieve IP66 or IP67 protection. The KDSW is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSW M20 BS O SC 1 G16
Order No.: 1136160000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BS O SC 1 G20
Order No.: 1136200000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.30 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BS O SC 1 G20S
Order No.: 1136180000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BS O SC 2 G16
Order No.: 1136170000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BS O SC 2 G20
Order No.: 1136210000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.30 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BS O SC 2 G20S
Order No.: 1136190000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M25 BS O SC 1 G25
Order No.: 1136220000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M25 BS O SC 2 G25
Order No.: 1136230000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M32 BS O SC 1 G32
Order No.: 1136240000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M32 BS O SC 2 G32
Order No.: 1136250000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M40 BS O SC 1 G40
Order No.: 1136260000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M40 BS O SC 2 G40
Order No.: 1136270000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BS O SC 1 G50
Order No.: 1136310000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BS O SC 1 G50S
Order No.: 1136280000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BS O SC 2 G50
Order No.: 1136320000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BS O SC 2 G50S
Order No.: 1136290000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BS O SC 1 G63
Order No.: 1136350000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BS O SC 1 G63S
Order No.: 1136330000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BS O SC 2 G63
Order No.: 1136360000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BS O SC 2 G63S
Order No.: 1136340000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BS O SC 1 G75
Order No.: 1136390000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BS O SC 1 G75S
Order No.: 1136370000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BS O SC 2 G75
Order No.: 1136400000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BS O SC 2 G75S
Order No.: 1136380000
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass