Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
Cabinet Line patchcords
Smart Metering patchcords
6kV Patchcords blue
6kV Patchcords green
6kV Patchcords orange
Catalogue status:
Nov 24, 2023
6kV Patchcords blue
Information:
display
|
hide
Assembled cables with 2x RJ45, suitable for smart metering applications, different colors in accordance with DIN VDE 0603-100.
Short plugs and cables with small bending radius for tight spaces, plug housing with circumferential insulation allow protection class IP30 in mated condition.
Show all
0.3 m
0.4 m
0.5 m
1 m
1.5 m
2 m
2.5 m
5 m
Length:
0.3 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820003
Type:
IE-C5ES8VB0003N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
Length:
0.4 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820004
Type:
IE-C5ES8VB0004N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.4 m, , straight, 6 kV
Length:
0.5 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820005
Type:
IE-C5ES8VB0005N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
Length:
1 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820010
Type:
IE-C5ES8VB0010N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
Length:
1.5 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820015
Type:
IE-C5ES8VB0015N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
Length:
2 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820020
Type:
IE-C5ES8VB0020N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
Length:
2.5 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820025
Type:
IE-C5ES8VB0025N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m, , straight, 6 kV
Length:
5 m
Connector right:
RJ45 IP30 (plugged)
Connector left:
RJ45 IP30 (plugged)
Order No.:
2813820050
Type:
IE-C5ES8VB0050N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m, , straight, 6 kV