KDSW BN L NI - nickel-plated version with neoprene seal and lead sheath armouring
The KDSW features a special ring in the shape of a truncated cone. The ring enables connections between cable and lines with single-wire armouring and lead-sheath armouring. This ensure a conductive connection between the cable and the cable gland. In addition, the KDSW comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. When both sealing materials are used, it is possible to achieve IP66 or IP67 protection. The KDSW is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSW M20 BN L NI 1 G16
Order No.: 1074660000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN L NI 1 G20
Order No.: 1074760000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN L NI 1 G20S
Order No.: 1074720000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN L NI 2 G16
Order No.: 1074690000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN L NI 2 G20
Order No.: 1074780000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN L NI 2 G20S
Order No.: 1074740000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, Lead sheath armouring, 0.9 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M25 BN L NI 1 G25
Order No.: 1074810000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Lead sheath armouring, 1.25 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M25 BN L NI 2 G25
Order No.: 1074830000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, Lead sheath armouring, 1.25 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M32 BN L NI 1 G32
Order No.: 1074850000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M32 BN L NI 2 G32
Order No.: 1074860000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M40 BN L NI 1 G40
Order No.: 1074870000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M40 BN L NI 2 G40
Order No.: 1074880000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, Lead sheath armouring, 1.6 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN L NI 1 G50
Order No.: 1074920000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 41.4 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN L NI 1 G50S
Order No.: 1074890000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN L NI 2 G50
Order No.: 1074930000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN L NI 2 G50S
Order No.: 1074910000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, Lead sheath armouring, 2 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN L NI 1 G63
Order No.: 1074960000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN L NI 1 G63S
Order No.: 1074940000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN L NI 2 G63
Order No.: 1074970000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN L NI 2 G63S
Order No.: 1074950000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN L NI 1 G75
Order No.: 1075010000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN L NI 1 G75S
Order No.: 1074980000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN L NI 2 G75
Order No.: 1075020000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN L NI 2 G75S
Order No.: 1074990000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, Lead sheath armouring, 2.5 - OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated