Catalogue status: Jun 26, 2020
Male
 Your peripheral devices should be supplied with greater power. With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems. The compact S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.


Products:

Mounting height:
Number of poles: 5
Coding: L
Connection thread: M12
Mounting thread: M 16
Housings: M12 pin
Mounting height: 12 mm
Type: SAIFG-M12S-L-F12-M16
Order No.: 2530830000
Regular lead time: 28 calendar days
Version:
Built-in plugs, M12, M 16, Number of poles: 5
 
Number of poles: 5
Coding: L
Connection thread: M12
Mounting thread: M 16
Housings: M12 pin
Mounting height: 11 mm
Type: SAIFG-M12S-L-H11-M16
Order No.: 2530850000
Regular lead time: 28 calendar days
Version:
Built-in plugs, M12, M 16, Number of poles: 5