Male
 Your peripheral devices should be supplied with greater power. With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems. The compact S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.


Products:

Mounting height:
Number of poles: 5
Coding: L
Connection thread: M12
Housings: M12 pin
Mounting height: 12 mm
Type: SAIE-M12SL-5S-F12TL-M16
Order No.: 2530880000
Mounting thread: M 16
Delivery date on request
Version:
Built-in plugs, M12, M 16, Number of poles: 5
 
Number of poles: 5
Coding: L
Connection thread: M12
Housings: M12 pin
Mounting height: 11 mm
Type: SAIE-M12SL-5S-H11TL-M16
Order No.: 2530900000
Mounting thread: M 16
Delivery date on request
Version:
Built-in plugs, M12, M 16, Number of poles: 5