Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Oct 12, 2024
12-30 V DC
The S-series, available as compact standard and premium lights. The simple M8 connection technology enables plug-and-play as well as the ability for multiple luminaires to be mounted in a row. The light colors of 5.700K or 6.500K can also be smoothly dimmed. Thanks to full encapsulation of the premium variant, the S series offers a high level of tightness and additional protection against ingress of solid foreign bodies ≥ 1.0mm (IP69). In addition to their flat installation height of 18mm, this enables their use in machine interiors.


Products:

Connection thread:
Width: 840 mm
Light colour (CCT): Cold white
Order No.: 2900190000
Type: WIL-SXXXX-FXPF-6500-X840-M8DX-S
Connection thread: M8 / M8
Type of mounting: Screw mounting
 
Width: 840 mm
Light colour (CCT): Cold white
Order No.: 2900130000
Type: WIL-SXXXX-FXPF-6500-X840-M8XX-S
Connection thread: M8
Type of mounting: Screw mounting
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
Do you want to reset your selection?