Ex i - intrinsic safety with 4 Joule
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety).
Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions.
They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified.


Products:

Type: VG M20 EXI BL
Order No.: 1461050000
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M25 EXI BL
Order No.: 1461070000
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, M 25, 10 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M32 EXI BL
Order No.: 1461080000
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M40 EXI BL
Order No.: 1461090000
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M50 EXI BL
Order No.: 1461100000
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, M 50, 18 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M63 EXI BL
Order No.: 1461110000
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6