KDSX BS O SC - uncoated version with silicone seal
The KDSX features a special ring in the shape of a truncated cone. The braided armouring on the ring makes a connection between the cables and lines possible. The armour ensures a conductive connection between the cable and the cable gland. In addition, the KDSX comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. The cable gland is equipped with a silicone seal for temperatures ranging from -60°C to +180°C. This sealing material allows you to achieve IP66 or IP67 protection. The KDSX is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSX M20 BS O SC 1 G16
Order No.: 1135650000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M20 BS O SC 1 G20
Order No.: 1135690000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.30 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M20 BS O SC 1 G20S
Order No.: 1135670000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M20 BS O SC 2 G16
Order No.: 1135660000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M20 BS O SC 2 G20
Order No.: 1135710000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.30 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M20 BS O SC 2 G20S
Order No.: 1135680000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M25 BS O SC 1 G25
Order No.: 1135720000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 25, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M25 BS O SC 2 G25
Order No.: 1135730000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 25, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M32 BS O SC 1 G32
Order No.: 1135740000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 32, 16 mm, Braided armouring, 0.15 - 0.55 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M32 BS O SC 2 G32
Order No.: 1135750000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 32, 16 mm, Braided armouring, 0.15 - 0.55 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M40 BS O SC 1 G40
Order No.: 1135760000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 40, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M40 BS O SC 2 G40
Order No.: 1135770000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 40, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M50 BS O SC 1 G50
Order No.: 1135800000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M50 BS O SC 1 G50S
Order No.: 1135780000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M50 BS O SC 2 G50
Order No.: 1135810000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M50 BS O SC 2 G50S
Order No.: 1135790000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M63 BS O SC 1 G63
Order No.: 1135840000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M63 BS O SC 1 G63S
Order No.: 1135820000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M63 BS O SC 2 G63
Order No.: 1135850000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M63 BS O SC 2 G63S
Order No.: 1135830000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M75 BS O SC 1 G75
Order No.: 1135880000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M75 BS O SC 1 G75S
Order No.: 1135860000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M75 BS O SC 2 G75
Order No.: 1135890000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSX M75 BS O SC 2 G75S
Order No.: 1135870000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass