Weidmüller's Premium Line consists of high-end switches with advanced management and security features. It is suitable for demanding network solutions. The equipment can be delivered with Fast Ethernet or Gigabit Ethernet ports. With their advanced ring redundancy technology (recovery time ≤ 20 ms), these devices raise the reliability and availability of your industrial networks. The optional SFP transceiver can be fitted offering a high degree of flexibility. Gigabit versions permit use in networks with a high volume of communications
Managed Fast Ethernet versions in a high-quality metal housing (IP 30)
Versions with 10 or 18 ports and Gigabit uplink ports
Full Gigabit switch with 9 ports
Supports all standard TCP/IP-based protocols in industrial networks (for example Ethernet/IP, Modbus/TCP)
Integrated redundancy mechanisms (recovery time ≤ 20 ms) increase the reliability in network ring structures
Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL
Products:
Order No.:
1241290000
Type:
IE-SW-PL10M-3GT-7TX
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C