Test instruments are indispensable when installing, servicing and repairing electrical systems and equipment.
Weidmüller has a full range of test devices,
including voltage testers, clamp-on meters and power socket/circuit-breaker testers. Weidmüller always takes into account the wishes and experience of users in its development and design work, which means that Weidmüller devices are tailored to the needs of practical applications and are extremely reliable.
The main function of the voltage tester is to establish if voltage is present. A 2-pole voltage tester is the only approved testing instrument that fulfils the requirements of work protection regulations.
Multimeters are capable of measuring a number of variables. Each instrument can measure voltage and resistance, as well as performing continuity and diode testing as standard. In addition, the individual multimeters also feature extra measuring options such as current, frequency, capacitance and temperature. Digital multimeters have the advantage of a clear display which can be read easily and directly. With these instruments, mistakes arising from faulty conversion of the measuring ranges or misreading the display are a thing of the past.
Digital current clamp devices and attachments and adapters are used for measuring AC and DC currents. The significant advantage of these devices is that you can make a measurement without breaking the flow of current.
The fully insulated plastic housings of our continuity testers are shockproof and unbreakable, making these instruments ideal for daily use, even in tough conditions. The integrated torch makes it easier to locate defective cables quickly and safely. The results of the continuity test can be conveyed visually and acoustically.
This category includes contactless voltage testers for AC voltages plus contactless magnetic field testers. These are used for checking the functions of solenoid valves, coils, relays and contactors.
Test instruments are indispensable when installing, servicing and repairing electrical systems and equipment. Weidmüller has a full range of test devices, including voltage testers, clamp-on meters and power socket/circuit-breaker testers. Weidmüller always takes into account the wishes and experience of users in its development and design work, which means that Weidmüller devices are tailored to the needs of practical applications and are extremely reliable.