Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
Klippon® POK standard mounting plates
The Klippon® POK enclosure range is made from a high-quality glass fibre reinforced polyester and is ideal for applications and environments where corrosion resistance, impact resistance and a high IP protection class are a requirement.

Key features of the extensive product range:

  • Available in 17 sizes
  • Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
  • Cover with stainless steel screws in cross-head / slotted design
  • Moulded gasket made of silicone or chloroprene
  • Fixing holes outside the sealed area to ensure high ingress protection of IP66
  • Impact resistance up to 7 Joules
  • Mounting directly in the enclosure or using an internal mounting plate
  • Direct wall mounting possible using fixing holes or mounting feet
  • Fastening thread to attach mounting rails and plates
  • Up to E60 fire rating dependent on the configuration
  • Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.



Products:

Order No.: 9510570000
Type: POK MOPL 0808
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 64 mm, Width: 69 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
 
Order No.: 9510580000
Type: POK MOPL 0811
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 64 mm, Width: 99 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510680000
Type: POK MOPL 0816
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 64 mm, Width: 148.5 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510690000
Type: POK MOPL 0819
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 64 mm, Width: 179 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510590000
Type: POK MOPL 1212
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 107 mm, Width: 109 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510600000
Type: POK MOPL 1222
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 107 mm, Width: 207 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510610000
Type: POK MOPL 1616
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 143 mm, Width: 145 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510620000
Type: POK MOPL 1626
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 143 mm, Width: 245 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510630000
Type: POK MOPL 1636
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 143 mm, Width: 345 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510710000
Type: POK MOPL 1656
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 143 mm, Width: 545 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510640000
Type: POK MOPL 2525
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 233 mm, Width: 238 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510650000
Type: POK MOPL 2540
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 234 mm, Width: 384 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510660000
Type: POK MOPL 2560
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 233 mm, Width: 583 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
 
Order No.: 9510670000
Type: POK MOPL 4040
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 389 mm, Width: 383 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
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
Do you want to reset your selection?