KDSW BN O SC - uncoated version with neoprene seal
The KDSW features a special ring in the shape of a truncated cone. The ring enables connections between cable and lines with single-wire armouring and lead-sheath armouring. This ensure a conductive connection between the cable and the cable gland. In addition, the KDSW comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. When both sealing materials are used, it is possible to achieve IP66 or IP67 protection. The KDSW is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSW M20 BN O SC 1 G16
Order No.: 1074480000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN O SC 1 G20
Order No.: 1074520000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN O SC 1 G20S
Order No.: 1074500000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN O SC 2 G20
Order No.: 1074530000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20 BN O SC 2 G20S
Order No.: 1074510000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M20BN O SC 2 G16
Order No.: 1074490000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M25 BN O SC 1 G25
Order No.: 1074540000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M25 BN O SC 2 G25
Order No.: 1074550000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M32 BN O SC 1 G32
Order No.: 1074570000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M32 BN O SC 2 G32
Order No.: 1074580000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M40 BN O SC 1 G40
Order No.: 1074590000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M40 BN O SC 2 G40
Order No.: 1074610000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN O SC 1 G50
Order No.: 1074640000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN O SC 1 G50S
Order No.: 1074620000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN O SC 2 G50
Order No.: 1074650000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M50 BN O SC 2 G50S
Order No.: 1074630000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN O SC 1 G63
Order No.: 1074730000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN O SC 1 G63S
Order No.: 1074670000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN O SC 2 G63
Order No.: 1074750000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M63 BN O SC 2 G63S
Order No.: 1074710000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN O SC 1 G75
Order No.: 1074820000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN O SC 1 G75S
Order No.: 1074770000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN O SC 2 G75
Order No.: 1074840000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
 
Type: KDSW M75 BN O SC 2 G75S
Order No.: 1074790000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass