Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Brass nickel plated, cable glands
Plastic cable glands
Stainless steel cable glands
IP68 version
IP68 version acc. to EN 45545
Catalogue status:
Jun 17, 2022
IP68 version
Information:
display
|
hide
In addition to the extensive range of enclosures, Weidmüller offers a variety of cable glands for a wide range of applications. The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure. Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
Order No.:
1009840000
Type:
VGM12-SS 68 KB 3-6.5
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, Stainless steel 1.4305 (303)
Order No.:
1009850000
Type:
VGM16-SS 68 KB 4-8
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303)
Order No.:
1009860000
Type:
VGM20-SS 68 KB 6-12
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, Stainless steel 1.4305 (303)
Order No.:
1009870000
Type:
VGM25-SS 68 KB 10-14
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303)
Order No.:
1009880000
Type:
VGM32-SS 68 KB 13-18
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
Order No.:
1009890000
Type:
VGM40-SS 68 KB 18-25
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303)
Order No.:
1009900000
Type:
VGM50-SS 68 KB 22-32
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, Stainless steel 1.4305 (303)
Order No.:
1009910000
Type:
VGM63-SS 68 KB 34-44
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, Stainless steel 1.4305 (303)
Order No.:
1009740000
Type:
VG 7-SS 68 KB 3-6.5
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, Stainless steel 1.4305 (303)
Order No.:
1009750000
Type:
VG 9-SS 68 KB 4-8
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303)
Order No.:
1009760000
Type:
VG 11-SS 68 KB 5-10
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, Stainless steel 1.4305 (303)
Order No.:
1009780000
Type:
VG 16-SS 68 KB 10-14
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303)
Order No.:
1009790000
Type:
VG 21-SS 68 KB 13-18
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 21, 7.2 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
Order No.:
1009800000
Type:
VG 29-SS 68 KB 18-25
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303)
Order No.:
1009810000
Type:
VG 36-SS 68 KB 22-32
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, Stainless steel 1.4305 (303)