Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Sep 28, 2024
V0 material
SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.

Advantages:
  • Halogen-free material
  • Flammability rating V0/V2
  • Approved and accredited markers for traffic engineering applications, etc.
  • Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
  • Markers in proven MultiCard format



Products:

Order No.: 1906830000
Type: VT SF 0/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 12 x 3.2 mm, To customer specification
 
Order No.: 1906350000
Type: VT SF 00/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 12 x 3.2 mm, To customer specification
 
Order No.: 1906750000
Type: VT SF 1/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 12 x 3.2 mm, To customer specification
 
Order No.: 1906760000
Type: VT SF 2/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 12 x 3.6 mm, To customer specification
 
Order No.: 1906790000
Type: VT SF 3/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 12 x 4.5 mm, To customer specification
 
Order No.: 1906820000
Type: VT SF 4/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 12 x 5.7 mm, To customer specification
 
Order No.: 1906320000
Type: VT SF 5/12 MC SDR V0
Version:
SlimFix, Conductor and cable markers, 4.7 - 7.4 mm, 12 x 7.4 mm, To customer specification
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
Do you want to reset your selection?