Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
V2 material
SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.

Advantages:
  • Halogen-free material
  • Flammability rating V0/V2
  • Approved and accredited markers for traffic engineering applications, etc.
  • Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
  • Markers in proven MultiCard format



Products:

Order No.: 1918470000
Type: SF 0/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, To customer specification
 
Order No.: 1918530000
Type: SF 00/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, To customer specification
 
Order No.: 1918640000
Type: SF 1/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, To customer specification
 
Order No.: 1918650000
Type: SF 2/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, To customer specification
 
Order No.: 1918880000
Type: SF 3/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, To customer specification
 
Order No.: 1918990000
Type: SF 4.5/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, To customer specification
 
Order No.: 1919050000
Type: SF 4/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, To customer specification
 
Order No.: 1919110000
Type: SF 5/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, To customer specification
 
Order No.: 1919160000
Type: SF 6/21 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, To customer specification
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
Do you want to reset your selection?