SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.
Advantages:
Halogen-free material
Flammability rating V0/V2
Approved and accredited markers for traffic engineering applications, etc.
Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
Markers in proven MultiCard format
Products:
Order No.:
1919250000
Type:
SF 0/12 MC SDR V2
Version:
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 12 x 3.2 mm, To customer specification