Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® POK
TBF series
FPC and MPC series
Klippon® POK 080806 - 75 x 80 x 55 mm
Klippon® POK 081106 - 75 x 110 x 56 mm
Klippon® POK 081606 - 75 x 160 x 56 mm
Klippon® POK 081906 - 75 x 190 x 55 mm
Klippon® POK 082306 - 75 x 230 x 56 mm
Klippon® POK 121209 - 120 x 122 x 90 mm
Klippon® POK 122209 - 120 x 220 x 90 mm
Klippon® POK 161609 - 160 x 160 x 90 mm
Klippon® POK 162609 - 160 x 260 x 90 mm
Klippon® POK 163609 - 160 x 360 x 90 mm
Klippon® POK 165609 - 160 x 560 x 90 mm
Klippon® POK 252512 - 250 x 255 x 120 mm
Klippon® POK 252516 - 250 x 255 x 160,5 mm
Klippon® POK 254012 - 250 x 400 x 120 mm
Klippon® POK 254016 - 250 x 400 x 160,5 mm
Klippon® POK 256012 - 250 x 600 x 120 mm
Klippon® POK 404012 - 405 x 400 x 120 mm
Accessories - Klippon® POK
Klippon® POK earthing plates
Klippon® POK earthing stud
Klippon® POK installation material
Klippon® POK mounting feet
Klippon® POK mounting plates
Klippon® POK terminal rails
Klippon® POK mounting plates in combination with earthing plates
Klippon® POK standard mounting plates
Catalogue status:
Nov 24, 2023
Klippon® POK mounting plates in combination with earthing plates
Information:
display
|
hide
The Klippon® POK enclosure range is made from a high-quality glass fibre reinforced polyester and is ideal for applications and environments where corrosion resistance, impact resistance and a high IP protection class are a requirement.
Key features of the extensive product range:Available in 17 sizes Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex) Cover with stainless steel screws in cross-head / slotted design Moulded gasket made of silicone or chloroprene Fixing holes outside the sealed area to ensure high ingress protection of IP66 Impact resistance up to 7 Joules Mounting directly in the enclosure or using an internal mounting plate Direct wall mounting possible using fixing holes or mounting feet Fastening thread to attach mounting rails and plates Up to E60 fire rating dependent on the configuration Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
Order No.:
1534280000
Type:
POK MOPL 0808 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 68 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534290000
Type:
POK MOPL 0811 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 98 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534310000
Type:
POK MOPL 0816 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 148 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534320000
Type:
POK MOPL 0819 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 178 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534330000
Type:
POK MOPL 0823 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 219 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534340000
Type:
POK MOPL 1212 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 77 mm, Width: 109 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534350000
Type:
POK MOPL 1222 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 77 mm, Width: 207 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534360000
Type:
POK MOPL 1616 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 142.5 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534370000
Type:
POK MOPL 1626 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 243.5 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534380000
Type:
POK MOPL 1636 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 342 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534390000
Type:
POK MOPL 1656 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 545 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534410000
Type:
POK MOPL 2525 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 203 mm, Width: 238 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534420000
Type:
POK MOPL 2540 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 204 mm, Width: 382 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534430000
Type:
POK MOPL 2560 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 203 mm, Width: 583 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Order No.:
1534440000
Type:
POK MOPL 4040 MINI
Version:
Klippon POK (polyester empty enclosure), Mounting plate, Height: 359 mm, Width: 383 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver