Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
IP68 version
In addition to the extensive range of enclosures, Weidmüller offers a variety of cable glands for a wide range of applications.
The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure.
Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.


Products:

Order No.: 1772200000
Type: VG M12 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1772210000
Type: VG M16 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909910000
Type: VG M16-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772220000
Type: VG M20 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1772230000
Type: VG M25 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909920000
Type: VG M25-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772240000
Type: VG M32 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909930000
Type: VG M32-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 32, 8 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772250000
Type: VG M40 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1909940000
Type: VG M40-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 19 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772260000
Type: VG M50 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1909950000
Type: VG M50-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 27 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772270000
Type: VG M63 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569060000
Type: VG 7-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569070000
Type: VG 9-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569080000
Type: VG 11-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569090000
Type: VG 13,5-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569100000
Type: VG 16-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569110000
Type: VG 21-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 21, 7.2 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569120000
Type: VG 29-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569130000
Type: VG 36-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569140000
Type: VG 42-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 42, 12 mm, OD min. 30 - OD max. 38 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1718790000
Type: VG 48-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
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
Do you want to reset your selection?