Chloroprene seal material, -40°C - +70°C
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety).
Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions.
They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified.


Products:

Type: VG M12 EXE 4-6.5 CR7J G4
Order No.: 2721930000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M16 EXE 5-8 CR7J G4
Order No.: 2721940000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M16 EXE 6-10 CR7J G4
Order No.: 2721950000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M20 EXE 7-12 CR7J G4
Order No.: 2721960000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M20 EXE 7-13 CR7J G4
Order No.: 2721970000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M20 EXE 11-14 CR7J G4
Order No.: 2721980000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M25 EXE 12-17 CR7J G4
Order No.: 2721990000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M25 EXE 14-18 CR7J G4
Order No.: 2722000000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M32 EXE 16-21 CR7J G4
Order No.: 2722010000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 32, 10 mm, OD min. 16 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M32 EXE 19-25 CR7J G4
Order No.: 2722020000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M40 EXE 20-28 CR7J G4
Order No.: 2722030000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M40 EXE 23-32 CR7J G4
Order No.: 2722040000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M50 EXE 31-38 CR7J G4
Order No.: 2722050000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 50, 18 mm, OD min. 31 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Type: VG M63 EXE 35-44 CR7J G4
Order No.: 2722060000
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, M 63, 18 mm, OD min. 35 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6