Klippon® POK 256012 - 250 x 600 x 120 mm
Klippon® POK – polyester enclosure
The glass-fibre reinforced polyester enclosures of the Klippon® POK range offer a high-quality solution for protecting electrical components. These enclosures are ideal wherever corrosion resistance, shock resistance and a high degree of protection are required.

Features:
  • glass-fibre reinforced polyester
  • 17 sizes
  • Two standard colours: grey (similar to RAL 7001) and black (similar to RAL 9011)
  • Cover with stainless steel screws in cross-head / slotted design
  • Moulded gasket made of silicone or chloroprene
  • Fixing holes outside the sealed area
  • Mounting directly in the enclosure or using an internal mounting plate
  • Direct wall mounting possible using fixing holes or mounting feet
  • Fastening thread to attach mounting rails and plates
  • Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.



Products:

Type: KLIPPON POK 256012
Order No.: 1305950000
Stock article
Version:
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
 
Type: KLIPPON POK 256012 EX
Order No.: 1306140000
Stock article
Version:
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black