The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB MH enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB MH enclosure range has the following advantages:
Available in 15 sizes and 3 standard depths
Equipped with up to 4 gland plates
The gasket is protected against compression
Completely removable padlock tab
Cover lock outside the sealed zone
Improved temperature performance
IP66/IP67 protection
Completely removable lid – without a tool
Earthing stud in the cover and base of the enclosure
Welded mounting feet
International approvals
Products:
Order No.:
1195500000
Type:
KTB MH 916115 S4E0
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 914 mm, Width: 610 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver