KDSX BS O NI - nickel-plated version with silicone seal
The KDSX features a special ring in the shape of a truncated cone. The braided armouring on the ring makes a connection between the cables and lines possible. The armour ensures a conductive connection between the cable and the cable gland. In addition, the KDSX comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. The cable gland is equipped with a silicone seal for temperatures ranging from -60°C to +180°C. This sealing material allows you to achieve IP66 or IP67 protection. The KDSX is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSX M20 BS O NI 1 G16
Order No.: 1135910000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M20 BS O NI 1 G20
Order No.: 1135950000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.30 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M20 BS O NI 1 G20S
Order No.: 1135930000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M20 BS O NI 2 G16
Order No.: 1135920000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M20 BS O NI 2 G20
Order No.: 1135960000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 9.30 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M20 BS O NI 2 G20S
Order No.: 1135940000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 20, 16 mm, Braided armouring, 0.15 - 0.35 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M25 BS O NI 1 G25
Order No.: 1135970000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 25, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M25 BS O NI 2 G25
Order No.: 1135980000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 25, 16 mm, Braided armouring, 0.15 - 0.5 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M32 BS O NI 1 G32
Order No.: 1135990000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 32, 16 mm, Braided armouring, 0.15 - 0.55 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M32 BS O NI 2 G32
Order No.: 1136000000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 32, 16 mm, Braided armouring, 0.15 - 0.55 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M40 BS O NI 1 G40
Order No.: 1136010000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 40, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M40 BS O NI 2 G40
Order No.: 1136020000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 40, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M50 BS O NI 1 G50
Order No.: 1136050000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M50 BS O NI 1 G50S
Order No.: 1136030000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M50 BS O NI 2 G50
Order No.: 1136060000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M50 BS O NI 2 G50S
Order No.: 1136040000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 50, 16 mm, Braided armouring, 0.2 - 0.6 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M63 BS O NI 1 G63
Order No.: 1136090000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M63 BS O NI 1 G63S
Order No.: 1136070000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M63 BS O NI 2 G63
Order No.: 1136110000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M63 BS O NI 2 G63S
Order No.: 1136080000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M75 BS O NI 1 G75
Order No.: 1136140000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M75 BS O NI 1 G75S
Order No.: 1136120000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M75 BS O NI 2 G75
Order No.: 1136150000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSX M75 BS O NI 2 G75S
Order No.: 1136130000
Delivery date on request
Version:
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated