The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found specifically in the process or power generation industries. The Klippon® TB QL enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB QL enclosure series features the following advantages:
Available in 12 sizes and 3 standard depths
Equipped with up to 4 gland plates
The gasket is protected against compression
Quick-locking cover, comes with a slot as standard
Improved temperature performance
IP66 protection
Earthing stud in the cover and base of the enclosure
Welded mounting feet
International approvals
Products:
Order No.:
1200160000
Type:
KTB QL 352620 S4E0
Version:
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 260 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver