Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBi
Klippon® STB
Klippon® TB Large
Stainless steel
Sheet steel - painted
Accessories - Klippon® STB
Catalogue status:
Apr 12, 2025
Sheet steel - painted
Information:
display
|
hide
Ideally suited for the energy, process and transportation industries, the Klippon® STB enclosure series is the perfect complement to our existing Klippon® enclosure portfolio. Enclosures in this series are approved according to international standards such as e.g. the Lloyds Register and EN62208.Sheet steel 1.0330, powder-coated in RAL 7032 Comes with a standard seal that is resistant to high temperatures - extended temperature range of -60°C to +120°C Approved according to Lloyds Register Flexible options for fastening the internal mounting rail IP66 protection Secure, permanent function of the seal is ensured by seal compression protection Earthing stud in the cover and base of the enclosure Laser cut weld seams for increased quality Already welded-on mounting feet guarantee optimum enclosure installation Weidmüller can manufacture and supply this enclosure - according to customer specifications - fitted with all necessary terminals and cable glands.
Order No.:
1024970000
Type:
KLIPPON STB 1 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1024980000
Type:
KLIPPON STB 1.1 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1024990000
Type:
KLIPPON STB 2 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1025010000
Type:
KLIPPON STB 2.1 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1025020000
Type:
KLIPPON STB 3 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1025030000
Type:
KLIPPON STB 4 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1025040000
Type:
KLIPPON STB 5 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.:
1025050000
Type:
KLIPPON STB 6 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Sheet steel, Powder-coated, Pebble grey