Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
Optical status indicator
Weidmüller VPU I (Type I), VPU II (Type II) and VPU III (Type III) surge protection products effectively reduce the interference coupling that can occur due to transient surge voltages, even significantly below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN VDE 0110-3. This means that the whole installation is exposed to fewer malfunctions. The arresters are co-ordinated using technical means. This means that decoupling between Types I, II and III is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN 61643-11 and can be installed in systems according to IEC 61643-12 / VDE 0675-6-12 and IEC 62305-4 / VDE 0185-4. This lightning and surge protection device is suited for installation in power supply systems. Weidmüller offers different products depending on the particular mains network type and voltage level. A special Type I and Type II protective device is even available for photovoltaic applications.


Products:

Order No.: 2591210000
Type of connection: Screw connection
Type: VPU AC II 1 480/50
Version:
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
 
Order No.: 2591230000
Type of connection: Screw connection
Type: VPU AC II 2 480/50
Version:
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
 
Order No.: 2591250000
Type of connection: Screw connection
Type: VPU AC II 3 480/50
Version:
Surge voltage arrester, Low voltage, Surge protection, TN-C, IT without N
 
Order No.: 2591270000
Type of connection: Screw connection
Type: VPU AC II 4 480/50
Version:
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
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
Do you want to reset your selection?