Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Relay Modules & Solid-State Relays
Isolating amplifier and measuring transducer
Power Supplies
Electronics Housings
Lightning and Surge Protection
e-mobility
Photovoltaics
Fieldbus Distributors
Universal range
Application range
Special loads
Sensor isolation
Signal adaption
High switching frequencies
Timing functions
Functional safety
Power
TERMOPTO
TERMSERIES
5...48 V DC 0.1 A output versions
5...48 V DC 0.5 A output versions
24...230 V AC 0.1 A output versions
PUSH IN connection
Screw connection
Catalogue status:
May 10, 2025
Screw connection
Information:
display
|
hide
1 NO contact (Transistor) Ensures wear- and maintenance-free potential separation in compact terminal block format Suitable accessories from the cross-connection to the marker Integrated protective circuit for inputs and outputs
Order No.:
8950700000
Type:
TOS 5VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950710000
Type:
TOS 12VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950820000
Type:
TOS 24VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950730000
Type:
TOS 48-60VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950720000
Type:
TOS 24VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950830000
Type:
TOS 48-60VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950740000
Type:
TOS 110VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950840000
Type:
TOS 120VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950750000
Type:
TOS 220VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
Order No.:
8950850000
Type:
TOS 230VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection