English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
WM 2/21
Un-detachable: WM
Our closed, un-detachable markers are mounted without the need for additional tools. The cable is simply threaded through the openings at both ends before the cables are fixed in position. The inherent tension of the material fixes the marker in place. WM markers are available in four sizes for conductor cross-sections from 0.25mm² to 16mm². Each size comes in three label lengths and two colours.This provides you with just the right assortment for carrying out everyday labelling of conductors in a cabinet.

Your benefits with MultiMark
  • Compact, practice-oriented range of products
  • Quickly printed and assembled
  • Reliable identification of your connections
  • Excellent material properties



Products:

Type: WM 2/21 3.5-5.0 MM GE
Order No.: 2006130000
Version:
WM, Conductor and cable markers, 3.5 - 5 mm, 32 x 6.4 mm, yellow
 
Type: WM 2/21 3.5-5.0 MM WS
Order No.: 2006050000
Version:
WM, Conductor and cable markers, 3.5 - 5 mm, 32 x 6.4 mm, white