2-level protection for analogue and binary signals
Information:
display
|
hide
The VARITECTOR SPC features a pluggable arrester which can be easily replaced or tested without any re-wiring. The V-TEST testing device enables an easy observance of maintenance intervals. The simple snap-on VSPC BASE allows for convenient mounting while simultaneously establishing a PE contact via the mounting rail. Featuring both, simple operation and high packaging density, the VSPC provides high-quality surge protection for all I&C signals. A coloured voltage marking allows maintenance staff to quickly identify the unit in the cabinet. This product line also features a complete range of accessories, such as the V-GROUND for earthing all sensor signals or the V-TEST connector for circuit measurements. A VSPC Locking Clip also fixes the pluggable arrester on the base to withstand even extreme loads. The VSPC R monitoring modules have an integrated message function which is monitored and controlled via the VSPC CONTROL UNIT. The base element with plugged-in arrester has a total height of 69 mm.
Binary signal (SL – Symmetrical Load) protection includes the following signals:
Switching signals with and without a common reference potential e.g. 5 V – 24V – 60 V
Two-conductor systems usually involve a common reference potential of binary sensors, actuators and indicators such as limit switches, buttons, position sensors, photoelectric barriers, contactors, solenoid valves, indicator lamps, etc.
Pluggable arrester, for interruption-free and impedance-neutral plug-in and pull-out
Can be tested with the V-TEST testing device
Version with floating-earth PE connection used to avoid interference currents resulting from differences in potential
For use in compliance with the IEC 62305 and IEC 61643-22 installation standards(D1, C1, C2 and C3)
Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE
Colour coding of the voltage levels for fast identification on the panel
Safety function through coding elements for different voltage levels
Analogue signal/current loop (CL) protection includes the following signals:
Signals from current loops (analogue measurements of sensors over long distances) 4 – 20 mA, 0 – 20 mA etc.
Two-wire, three-wire and four-wire, without a common reference potential
e.g. level indication signals from voltage sensors (analogue measurements of sensors over short distances) 0 – 10 V, PT 100 etc .; e.g. temperature measurement
Pluggable arrester, with interruption-free and impedance-neutral plug-in and pull-out
Can be tested with the V-TEST testing device
Version with floating-earth PE connection used to avoid differences in potential
Can be used in compliance with the IEC 62305 (D1, C1, C2 and C3) installation standard
Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE
Colour coding of the voltage levels for fast identification on the panel
Safety function through coding elements for different voltage levels
Pluggable arrester, for interruption-free and impedance-neutral plug-in and pull-out
Can be tested with V-TEST testing device
Space-saving design for up to 4 binary signals
Version with floating-earth PE connection used to avoid interference currents that result from differences in voltage potential
For use in compliance with the IEC 62305 and IEC61643-22 (D1, C1, C2 and C3) installation standards
Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE
Colour coding of the voltage levels for fast identification in the cabinet
Safety function through coding elements for different voltage levels
Online Catalogue
»
Electronics
»
Lightning and Surge Protection
»
SPDs for instrumentation and control (I&C)
»
pluggable VSPC series
»
Pluggable arresters for VSPC
»
2-level protection for analogue and binary signals
»
Surge protection for binary signals and EX ia signals
Surge protection for binary signals and EX ia signals:
Online Catalogue
»
Electronics
»
Lightning and Surge Protection
»
SPDs for instrumentation and control (I&C)
»
pluggable VSPC series
»
Pluggable arresters for VSPC
»
2-level protection for analogue and binary signals
»
Surge protection for current loops and EX ia signals
Surge protection for current loops and EX ia signals:
Online Catalogue
»
Electronics
»
Lightning and Surge Protection
»
SPDs for instrumentation and control (I&C)
»
pluggable VSPC series
»
Pluggable arresters for VSPC
»
2-level protection for analogue and binary signals
»
Three-wire and four-wire measuring bridges