The Klippon® TB enclosure range provides excellent performance characteristics, even under the most difficult environmental conditions. In addition, it complies with the stricter requirements of potentially explosive atmospheres found in process or power generation industries. The Klippon® TB FS enclosure range offers further improvements to a product line that is already successfully leading the market.
The Klippon® TB FS enclosure range features the following advantages:
Available in 12 sizes and 3 standard depths
Equipped with up to 4 gland plates
The gasket is protected against compression
Cover lock outside the sealed zone
Improved temperature performance
IP66/IP67 protection
Earthing stud in the cover and base of the enclosure
Welded mounting feet
Products:
Order No.:
1196450000
Type:
KTB FS 624520 S4E0
Version:
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver