English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Oct 9, 2020
Surge protection with components (MOV), without alert contact
  • Pluggable arrester with ungrounded varistors (MOV) for use as protection circuit for coils
  • For applications as surge protection, external wire links to GND must be connected at the VSPC BASE FG (e.g. connection 8-10 and 9-5)
  • Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
  • Can be tested with the V-TEST testing device
  • Integrated PE foot in the VSPC BASE, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE



Products:

Type of connection: Pluggable in VSPC BASE
Type: VSPC MOV 2CH 230V
Order No.: 8924610000
Delivery date on request
Version:
Surge protection for instrumentation and control, 230 V, 230 V, 10 A, IEC 61643-21
 
Type of connection: Pluggable in VSPC BASE
Type: VSPC MOV 2CH 24V
Order No.: 8924600000
Delivery date on request
Version:
Surge protection for instrumentation and control, 24 V, 30 V, 10 A, IEC 61643-21