PUR, halogen-free, black (U)
Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
The 7/8" cables tend to be used for power supply applications.

Is there something you have not managed to find or you feel needs explanation? Talk to us!


Products:

Cable length:
Type: SAIL-7/8G-4-1.5U
Order No.: 1292120150
Cable length: 1.5 m
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-7/8G-4-10U
Order No.: 1292121000
Cable length: 10 m
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-7/8G-4-2.0U
Order No.: 1292120200
Cable length: 2 m
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-7/8G-4-3.0U
Order No.: 1292120300
Cable length: 3 m
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Type: SAIL-7/8G-4-5.0U
Order No.: 1292120500
Cable length: 5 m
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No