Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Brass cable glands Ex e
Brass cable glands Ex e/d - A2L
Brass cable glands Ex e/d - A2LC
Brass cable glands Ex e/d - E1W
Brass cable glands Ex e/d - E1XZ
Plastic cable glands - Ex e with 7 Joule
Plastic cable glands - Ex e with 4 Joule
Plastic cable glands - Ex i with 7 Joule
Plastic cable glands - Ex i with 4 Joule
Stainless Steel cable glands Ex e/d - A2LS
Stainless steel cable glands Ex e/d - A2LCS
Stainless steel cable glands Ex e/d - E1WS
Stainless steel cable glands Ex e/d - E1XZS
Catalogue status:
Apr 20, 2024
Brass cable glands Ex e
Information:
display
|
hide
Brass cable glands which are suitable for usage in explosion risk zone Ex e (Increased safety). They have been tested to the latest norms and standards IEC/EN 60079-0, and also achieved the necessary ATEX certificate.
Order No.:
1460040000
Type:
VG M16 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
Order No.:
1460050000
Type:
VG M20 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 20, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
Order No.:
1460070000
Type:
VG M25 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 25, 16 mm, OD min. 10 - OD max. 18 mm, IP66, IP68, Brass, nickel-plated
Order No.:
1460080000
Type:
VG M32 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
Order No.:
1460090000
Type:
VG M40 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP66, IP68, Brass, nickel-plated
Order No.:
1460100000
Type:
VG M50 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 50, 18 mm, OD min. 35 - OD max. 44 mm, IP66, IP68, Brass, nickel-plated
Order No.:
1460110000
Type:
VG M63 EXE MS
Version:
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 63, 18 mm, OD min. 46 - OD max. 56 mm, IP66, IP68, Brass, nickel-plated