Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Relay Modules & Solid-State Relays
Isolating amplifier and measuring transducer
Power Supplies
Electronics Housings
Lightning and Surge Protection
e-mobility
Photovoltaics
Fieldbus Distributors
Universal range
Application range
Special loads
Sensor isolation
Signal adaption
High switching frequencies
Timing functions
Functional safety
Power
TERMOPTO
TERMSERIES
Electromechanical relay with 1 CO contact
Electromechanical relay with 2 CO contacts
Solid-state relays
PUSH IN connection
Screw connection
Tension clamp connection
Catalogue status:
May 10, 2025
Tension clamp connection
Information:
display
|
hide
1 NO contact (Bipolar transistor) 6.4 mm wide 0.1 A DC output current Unique multi-voltage input from 24 to 230 V UC Input voltages from 12 V DC to 230 V UC with coloured marking: AC: red, DC: blue, UC: white
Order No.:
1127130000
Type:
TOZ 24-230VUC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127030000
Type:
TOZ 5VDC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127040000
Type:
TOZ 12VDC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127050000
Type:
TOZ 24VDC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127060000
Type:
TOZ 24VUC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127070000
Type:
TOZ 48VUC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127080000
Type:
TOZ 60VUC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127110000
Type:
TOZ 120VAC RC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127090000
Type:
TOZ 120VUC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127120000
Type:
TOZ 230VAC RC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
Order No.:
1127100000
Type:
TOZ 230VUC 48VDC0,1A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection