English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
Screw connection
Our relay kits are particularly convenient to use. The kits are delivered fully assembled and 100 % function-tested. This saves assembly time and reduces the number of parts required.
  • Assembled kit consisting of relay, base and retaining clip, incl. label
  • 100% function-tested
  • 100% control of the dielectric strength input - output
  • Optional: test button with coloured control voltage marking (AC coil: red / DC coil: blue) and mechanical switch position indicator
  • Bright status LED (AC coil: red / DC coil: green)




Products:

Rated control voltage:
Rated control voltage: 24 V DC
Type: DRMKIT 24VDC 4CO LD
Order No.: 1542410000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi 0,15 μm Au, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 24 V DC
Type: DRMKIT 24VDC 4CO LD/PB
Order No.: 1542510000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact with test button AgNi 0,15 μm Au, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 220 V DC
Type: DRMKIT 220VDC 4CO LD
Order No.: 1542420000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi 0,15 μm Au, Rated control voltage: 220 V DC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 220 V DC
Type: DRMKIT 220VDC 4CO LD/PB
Order No.: 1542520000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact with test button AgNi 0,15 μm Au, Rated control voltage: 220 V DC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 24 V AC
Type: DRMKIT 24VAC 4CO LD
Order No.: 1542430000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi 0,15 μm Au, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 24 V AC
Type: DRMKIT 24VAC 4CO LD/PB
Order No.: 1542530000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact with test button AgNi 0,15 μm Au, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 230 V AC
Type: DRMKIT 230VAC 4CO LD
Order No.: 1542450000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi 0,15 μm Au, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 230 V AC
Type: DRMKIT 230VAC 4CO LD/PB
Order No.: 1542540000
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact with test button AgNi 0,15 μm Au, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection