Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: Nov 24, 2023
TS 15
The Klippon® POK enclosure range is made from a high-quality glass fibre reinforced polyester and is ideal for applications and environments where corrosion resistance, impact resistance and a high IP protection class are a requirement.

Key features of the extensive product range:

  • Available in 17 sizes
  • Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
  • Cover with stainless steel screws in cross-head / slotted design
  • Moulded gasket made of silicone or chloroprene
  • Fixing holes outside the sealed area to ensure high ingress protection of IP66
  • Impact resistance up to 7 Joules
  • Mounting directly in the enclosure or using an internal mounting plate
  • Direct wall mounting possible using fixing holes or mounting feet
  • Fastening thread to attach mounting rails and plates
  • Up to E60 fire rating dependent on the configuration
  • Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.



Products:

Order No.: 8000003889
Type: TS15X5 ST POK 0808
Version:
Rail, TS 15, Width: 68 mm, without slot, Steel, galvanic zinc plated and passivated
 
Order No.: 8000003890
Type: TS15X5 ST POK 0811
Version:
Rail, TS 15, Width: 15 mm, without slot, Steel, galvanic zinc plated and passivated
 
Order No.: 8000003891
Type: TS15X5 ST POK 0816
Version:
Rail, TS 15, Width: 147 mm, without slot, Steel, galvanic zinc plated and passivated
 
Order No.: 8000003892
Type: TS15X5 ST POK 0819
Version:
Rail, TS 15, Width: 177 mm, without slot, Steel, galvanic zinc plated and passivated
 
Order No.: 8000032382
Type: TS15X5 ST POK 0823
Version:
Rail, TS 15, Width: 217 mm, without slot, Steel, galvanic zinc plated and passivated
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
Do you want to reset your selection?