Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 26, 2023
Klippon® POK earthing plates
The Klippon® POK enclosure range is made from a high-quality glass fibre reinforced polyester and is ideal for applications and environments where corrosion resistance, impact resistance and a high IP protection class are a requirement.

Key features of the extensive product range:

  • Available in 17 sizes
  • Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
  • Cover with stainless steel screws in cross-head / slotted design
  • Moulded gasket made of silicone or chloroprene
  • Fixing holes outside the sealed area to ensure high ingress protection of IP66
  • Impact resistance up to 7 Joules
  • Mounting directly in the enclosure or using an internal mounting plate
  • Direct wall mounting possible using fixing holes or mounting feet
  • Fastening thread to attach mounting rails and plates
  • Up to E60 fire rating dependent on the configuration
  • Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.



Products:

Order No.: 1390910000
Type: KLIPPON COPL 080806
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 32.5 mm, Width: 101 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390920000
Type: KLIPPON COPL 081106
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 33.5 mm, Width: 131 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390930000
Type: KLIPPON COPL 081606
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 33.5 mm, Width: 181 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390940000
Type: KLIPPON COPL 081906
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 32.5 mm, Width: 211 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390950000
Type: KLIPPON COPL 082306
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 33.5 mm, Width: 258 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390970000
Type: KLIPPON COPL 121209
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 57.5 mm, Width: 177 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390980000
Type: KLIPPON COPL 122209
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 57.5 mm, Width: 275 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1390990000
Type: KLIPPON COPL 161609
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 60.5 mm, Width: 239 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391000000
Type: KLIPPON COPL 162609
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 60.5 mm, Width: 339 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391010000
Type: KLIPPON COPL 163609
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 60.5 mm, Width: 438 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391020000
Type: KLIPPON COPL 165609
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 60.5 mm, Width: 656 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391030000
Type: KLIPPON COPL 252512/16
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 424 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391040000
Type: KLIPPON COPL 254012/16
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 567 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391050000
Type: KLIPPON COPL 256012
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 785 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
 
Order No.: 1391070000
Type: KLIPPON COPL 404012
Version:
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 722 mm, Depth: 0.8 mm, Material: Brass, polished, untreated
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
Do you want to reset your selection?