Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Brass nickel plated, cable glands
Plastic cable glands
Stainless steel cable glands
IP68 version
IP68 version with spiral antikink protection
IP67 version w/o approval
HQ version for HDC
Catalogue status:
Mar 23, 2024
IP68 version with spiral antikink protection
Information:
display
|
hide
In addition to the extensive range of enclosures, Weidmüller offers a variety of cable glands for a wide range of applications. The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure. Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
Order No.:
1776700000
Type:
VG M12-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
Order No.:
1776710000
Type:
VG M16-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 16, 15 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
Order No.:
1776720000
Type:
VG M20-K68 SKS 10-14
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 20, 15 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
Order No.:
1778860000
Type:
VG M20-K68 SKS 6-12
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 20, 11 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
Order No.:
1776730000
Type:
VG M25-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 25, 15 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
Order No.:
1720470000
Type:
VG 7-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
Order No.:
1720480000
Type:
VG 9-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
Order No.:
1720490000
Type:
VG 11-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
Order No.:
1720500000
Type:
VG 13.5-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 13.5, 9 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
Order No.:
1720510000
Type:
VG 16-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
Order No.:
1720520000
Type:
VG 21-K68 SKS
Version:
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, Polyamide 6