English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Sep 11, 2020
Industrial Panel-PC 3000
The IPPC 3000 is a built-in industrial Panel PC equipped with Ultra Low Voltage Intel® Celeron™/ Core™ i-processors.

The robust and durable multi-touch control panels vary from 12.1" to 21.5" and are available with capacitive touchscreen.

The three Ethernet 10/100/1000Mbps ports, two USB 3.0 ports, one USB 2.0 port and one serial interface allow to connect existing and new systems. In addition to the integrated display, the DVI video output enables a supplementary visualization. For data storage, the IPC 2000 comes with a 60GB SSD hard drive and a flap-protected side slot for a CFast card.  

The IPPC 3000 series comprises two configuration variants that can be selected according to requirements:  Intel Celeron™ 3765U 1.9GHz Dual Core with 4GB RAM and 60GB SSD hard drive or Intel Core™ i5-5350U 1.8GHz Dual Core with 8GB RAM and 120GB SSD hard drive.

Both variants come with the operating system Windows 10 IoT Enterprise 2019.




Products:

Type: UV66-ADV-12-IPPC-3001.01
Order No.: 2676510000
Version:
Industrial Panel-PC, Display size 12.1", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-12-IPPC-3022.01
Order No.: 2676520000
Version:
Industrial Panel-PC, Display size 12.1", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-15-IPPC-3001.01
Order No.: 2676530000
Version:
Industrial Panel-PC, Display size 15.6", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-15-IPPC-3022.01
Order No.: 2676540000
Version:
Industrial Panel-PC, Display size 15.6", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-18-IPPC-3001.01
Order No.: 2676550000
Version:
Industrial Panel-PC, Display size 18.5", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-18-IPPC-3022.01
Order No.: 2676560000
Version:
Industrial Panel-PC, Display size 18.5", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-21-IPPC-3001.01
Order No.: 2676570000
Version:
Industrial Panel-PC, Display size 21.5", Capacitive touch, MultiTouch, Front protection IP66
 
Type: UV66-ADV-21-IPPC-3022.01
Order No.: 2676580000
Version:
Industrial Panel-PC, Display size 21.5", Capacitive touch, MultiTouch, Front protection IP66