Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cabtite - Cable Entry Plates
Cabtite - Cable Entry Frames / Cable Entry Strips
Cabtite - Sealing Element / Cable Grommets
Cabtite - Separable Cable Glands
Cabtite - Accessories
SE small 20x20mm in grey
SE small 20x20mm in black
SE large 40x40mm in grey
SE large 40x40mm in black
Catalogue status:
Apr 20, 2024
SE large 40x40mm in black
Information:
display
|
hide
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Order No.:
2583900000
Type:
CABTITE BSE LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583500000
Type:
CABTITE CSE 7-24 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 63 mm, -40 °C…120 °C, IP66
Order No.:
2583880000
Type:
CABTITE SE 14-15 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583860000
Type:
CABTITE SE 15-16 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583850000
Type:
CABTITE SE 16-17 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583840000
Type:
CABTITE SE 17-18 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583830000
Type:
CABTITE SE 18-19 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583810000
Type:
CABTITE SE 19-20 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583790000
Type:
CABTITE SE 20-21 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583770000
Type:
CABTITE SE 21-22 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583750000
Type:
CABTITE SE 22-23 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583730000
Type:
CABTITE SE 23-24 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583710000
Type:
CABTITE SE 24-25 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583700000
Type:
CABTITE SE 25-26 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583690000
Type:
CABTITE SE 26-27 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583680000
Type:
CABTITE SE 27-28 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583670000
Type:
CABTITE SE 28-29 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583660000
Type:
CABTITE SE 29-30 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583650000
Type:
CABTITE SE 30-31 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583640000
Type:
CABTITE SE 31-32 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583630000
Type:
CABTITE SE 32-33 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2595510000
Type:
CABTITE SE 33-34 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2595520000
Type:
CABTITE SE 34-35 LRG BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66