Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cabtite - Cable Entry Plates
Cabtite - Cable Entry Frames / Cable Entry Strips
Cabtite - Sealing Element / Cable Grommets
Cabtite - Separable Cable Glands
Cabtite - Accessories
SE small 20x20mm in grey
SE small 20x20mm in black
SE large 40x40mm in grey
SE large 40x40mm in black
Catalogue status:
Feb 15, 2025
SE small 20x20mm in black
Information:
display
|
hide
Whether a large or small cable diameter – Cabtite always offers the right seal insert.
The conical shape of the sealing elements allows the previously positioned snap-in grid inlays to be pushed in easily from the inside to the outsid. It reliably seals intermediate spaces and provides strain relief in accordance with DIN EN 62444. The seal inserts combined with the frames achieve an IP 66 degree of protection. As a result of its slotted design with wave cut, it is especially suitable for pre-assembled cables.
The black seal inserts are designed for a particularly high operating temperature and offer fire safety class UL 94 HB
The grey sealing elements comply with fire safety class UL 94 V0 and are therefore suitable for the demands of the railway industry
By using multiple inserts, two or more cables, as well as special cables, can be passed through a sealing element
Order No.:
2584790000
Type:
CABTITE BSE SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583510000
Type:
CABTITE CSE 2-11 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 43 mm, -40 °C…120 °C, IP66
Order No.:
2584770000
Type:
CABTITE SE 1.5 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584780000
Type:
CABTITE SE 1.5-2 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584750000
Type:
CABTITE SE 2 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584760000
Type:
CABTITE SE 2-3 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584720000
Type:
CABTITE SE 3 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584730000
Type:
CABTITE SE 3-4 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584680000
Type:
CABTITE SE 4-5 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584710000
Type:
CABTITE SE 5-6 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584690000
Type:
CABTITE SE 6-7 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584670000
Type:
CABTITE SE 7-8 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584330000
Type:
CABTITE SE 8-9 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584080000
Type:
CABTITE SE 9-10 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584060000
Type:
CABTITE SE 10-11 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584040000
Type:
CABTITE SE 11-12 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584020000
Type:
CABTITE SE 12-13 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2584000000
Type:
CABTITE SE 13-14 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583980000
Type:
CABTITE SE 14-15 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583960000
Type:
CABTITE SE 15-16 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583620000
Type:
CABTITE SE 2/4-5 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583610000
Type:
CABTITE SE 2/5-6 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583600000
Type:
CABTITE SE 2/6.5 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583550000
Type:
CABTITE SE 2/7 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583540000
Type:
CABTITE SE 2/8 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583590000
Type:
CABTITE SE 4/2-3 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583580000
Type:
CABTITE SE 4/3-4 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583560000
Type:
CABTITE SE 4/4-5 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583570000
Type:
CABTITE SE 4/4.5 SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583530000
Type:
CABTITE SE 1/ASI SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
Order No.:
2583520000
Type:
CABTITE SE 2/ASI SML BK
Version:
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66